Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

AKP75/125; EI90; 55dB; single metal stud frame, double-layer cladding

Unique ref.: BM_AKP-75-125_EI90_55dB_metal_double-layer-cladding-A
Tillverkare: Baustoff + Metall
Produktfamilj: wall partition structures
Produktgrupp: wall partition, single stud, double layer, fire resistance
Höjd (mm): 4000
Djup (mm): 125
Datum för publicering: 2019-08-13
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.

125 mm partition wall on a single IntraProfil ® CW75 steel structure with 2 layers of 12.5 mm fire- rated gypsum plasterboard GKF/GKFI on each side of the partition. Sound insulation with 40mm stone wool (min. 40kg/m3, melting point >1000°C) Rw=55dB. Recessed Base with 1 x 12 mm Promatect H with max. 400 mm height and overlap of min. 200 mm.


Huvudmaterial: Gypsum
Sekundärt material: Steel
Designad i: Austria
Tillverkad i: Austria

BIMobject kategori: Väggar - Innerväggar
IFC-klassifikation: Wall
UNSPSC-namn: Gypsum board
UNSPSC-kod: 30161509
Uniclass 1.4 Kod: L384
Uniclass 1.4 Beskrivning: Partitions, non-structural internal walls
Uniclass 2.0 Kod: EE-25
Uniclass 2.0 Beskrivning: Wall And Barrier Elements
Uniclass 2015 Kod: EF_25_10
Uniclass 2015 Beskrivning: Walls
NBS Reference Kod: 25-10-30-35
NBS Reference Beskrivning: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass-nummer: 23-15 11 11 11
OmniClass-rubrik: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Den här produkten är tillgänglig i:
Europe
  • Austria

BIMobject SEEK Properties

Walls - Internal Walls

Namn Värde
Application Internal Wall
Depth 125 mm
Height 4000 mm
M Fire Rating EI90
Panel Material Gypsum Fire- Rated Plasterboard

BIMobject®