Défi-Thermicat
Défi-Thermicat
Défi-Thermicat
Défi-Thermicat
Défi-Thermicat
Défi-Thermicat
Défi-Thermicat
Défi-Thermicat

    Défi-Thermicat

    Défi-Thermicat is a self-consolidating and structural concrete with thermal properties enabling it to meet the requirements of the 2012 RT regulations. It is intended for all types of architectural works (collective building, hospital, school group, office ...) for the realization of the peripheral walls, balconies and loggias. Défi-Thermicat reduces thermal losses while maintaining a traditional mode of construction
    Specifikation
    • Défi-Thermicat is a ready-mixed concrete according to NF EN 206 / CN. Characteristics: - Thermal conductivity: 0.53 W / mK and 0.45 W/mK - Class of resistance: LC 25/28 and LC 30/33 - Density class: D 1.4 - Maximum particle size: Dmax 14 - Exposure class: X0, XC1 to XC4, XF1, XS1 - Consistency: SF1 to SF3 - Handling time:> 90 min
    Teknisk specifikation
    • Unik ref.thermicat
    • ProduktfamiljDéfiPerf
    • ProduktgruppThermique
    • TypByggmaterial
    • Publiceringsdatum2014-01-01
    • Edition nummer2
    Relaterad
    • HuvudmaterialBetong
    • Sekundärt materialCement
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Betong
    • IFC klassificeringMaterial
    • UNSPSC namnConcrete and mortars
    • UNSPSC kod301115
    • Uniclass 2015 kodPr_20_31_16
    • Uniclass 2015 beskrivningConcretes
    • CSI MasterFormat 2014 Kod03 00 00
    • CSI MasterFormat 2014 TitelConcrete
    • OmniClass nummer23-13 15 11
    • OmniClass TitelConcretes
    • CSI UniFormat II KodB2010
    • CSI UniFormat II TitelExterior Walls

    Region tillgänglighet

    Europa
    Frankrike