Vapour Control Irex Profil
Vapour Control Irex Profil
Vapour Control Irex Profil
Vapour Control Irex Profil
    BMI

    Vapour Control Irex Profil

    Elastomeric bitumen Vapour Control Layer (VCL). Vapour control layer in SBS modified bitumen for concrete or wooden decks.
    It is used for: 

    • Non accessible flat roofs
    • Technical flat roofs
    • Pedestrian terrace
    • Roof garden or planted terrace
    • Vehicle access terrace.

    It is applied by: 

    • Torching 
    • Nailing (on wooden decks)
    Specifikation
    • Rootproof due to its glass fleece reinforced VCL.
      High mechanical stability.
      MAIN USE

      • Vapour Control Layer (VCL) to be torched or loose-laid under insulating boards.
    Teknisk specifikation
    • Unik ref.Irex-Profil
    • ProduktfamiljFLAT ROOF
    • ProduktgruppVAPOUR CONTROL LAYER
    • TypByggmaterial
    • Publiceringsdatum2018-11-13
    • Edition nummer1
    • Höjd (mm)2.9
    • Bredd (mm)1000
    • Djup (mm)10000
    Relaterad
    • HuvudmaterialBitumen
    • Sekundärt materialFiberglas
    • Designad iFrankrike
    • Tillverkad iFrankrike
    • Vikt netto (kg)37.7
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Tätskikt
    • IFC klassificeringTak
    • UNSPSC namnRoofing membranes
    • UNSPSC kod30151505
    • CSI MasterFormat 2014 Kod07 13 00
    • CSI MasterFormat 2014 TitelSheet Waterproofing
    • OmniClass nummer23-13 25 17 13
    • OmniClass TitelSheet Waterproofing
    • CSI UniFormat II KodB30
    • CSI UniFormat II TitelROOFING

    Region tillgänglighet

    Europa
    Portugal
    Spanien