Belmont
Belmont
Belmont
Belmont
Belmont
Belmont
Belmont
    Monier

    Belmont

    Low profile large cast. 
    A revamped modern yet traditional look. 
    Effective joining (up to 19% minimum pitch). 
    High gauge variability. 
    Easy laying with both straight and broken bond.

    Specifikation
    • Type: Profile large cast clay tile, double interlocking, double coverage with variable gauge. Number of tiles per m²: from 9.7 to 11.9. Unit weight: ≈ 4.1 kg. Weight per m²: from 39.7 to 48.8 kg. Overall length: ≈ 46.5 cm. Overall width: ≈ 32.6 cm. Useful width: ≈ 28 cm. Variable longitudinal gauge: 30 to 37 cm. Minimum slope (Zone 1, protected site with under-roof, roof slope < 6.5 lm horizontal projection): 19% / 10°76’. Longitudinal fitting tolerance: 7 cm. Transversal fitting tolerance: 0.2 cm. Linear metre of batten/m²: from 2.7 to 3.3 lm. Laying: Laid with straight joints or staggered joints from right to left. Product standard: NF EN 1304. Application standard: NF P 31-202 [DTU 40.21]. Tile profile category: Category G1. Number of tiles per pallet: 240. Weight per pallet: 990 kg. Production site: Signy-L’Abbaye plant.
    Teknisk specifikation
    • Unik ref.belmont_7770152_fr
    • ProduktfamiljToitures en pente
    • ProduktgruppBelmont
    • TypMonter (modell)
    • Publiceringsdatum2020-07-24
    • Edition nummer1
    • Höjd (mm)465
    • Bredd (mm)326
    • Djup (mm)58
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.1
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles
    • CSI UniFormat II KodB3010
    • CSI UniFormat II TitelRoof Coverings

    Region tillgänglighet

    Europa
    Frankrike