Belmont
Belmont
Belmont
    Monier

    Belmont

    The Belmont is a very stylish ceramic tile with the practical benefits of a larger size. The Belmont offers an aesthetic sound solution for renovation and new construction. With a look that fits perfectly in the landscape of the Benelux! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 370 mm (300 - 370 mm) Minimum Roof pitch 22°. For roof pitches 15-22° consult with the Dakservice or sales contact. Tile dimensions 465 x 326 mm. Coverage 280 mm +/- 1mm. Units per m2 of 9,7 - 11,9. Weight per m2 ± 44,2 kg
    Teknisk specifikation
    • Unik ref.belmont_7780000_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppBelmont
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)465
    • Bredd (mm)326
    • Djup (mm)58
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.1
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_12
    • Uniclass 2015 beskrivningClay interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna