Brugse Pan
Brugse Pan
    Monier

    Brugse Pan

    With its typical hollow shape, the Brugse Pan fits perfectly with new buildings, but also with more classic houses. With its through coloured body, the Brugse Pan keeps its appearance for years. The Brugse Pan is a good alternative for an OVH model! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Size: 380 x 230 mm Batten Gauge: 280-305 mm Cover width: 200 mm Minimum Roof pitch 20 degrees. For roof pitches 15-20 degrees consult with the Dakservice or sales contact. For more details follow links to Technical description.
    Teknisk specifikation
    • Unik ref.brugse-pan_7780009_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppBrugse Pan
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)380
    • Bredd (mm)230
    • Djup (mm)78
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.8
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna