De Nieuwe Hollander-V
De Nieuwe Hollander-V
De Nieuwe Hollander-V
    Monier

    De Nieuwe Hollander-V

    The New Hollander-V has a traditional look, but is slightly different. Entirely in line with the Old Holle, Improved Holle and the Again Improved Holle, The New Hollander-V provides added value to the traditional Dutch roof tile models! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 355 mm (Variable 325 - 355 mm) Minimum Roof pitch 15° For roof pitches 15° - 17,5° consult with the department Dakservice or ask our sales contact. Tile dimensions (L x W) 420 x 267 mm, Average coverage 225 mm +/- 1 mm.
    Teknisk specifikation
    • Unik ref.de-nieuwe-hollander-v_7096771_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppDe Nieuwe Hollander-V
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Djup (mm)78
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)3.2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_12
    • Uniclass 2015 beskrivningClay interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna