Elabana Roof System
Elabana Roof System
    Monier

    Elabana Roof System

    Monier Elabana Tropical roof system has bridged all elements of World Class Industrial Excellence in roofing technology, superior quality and cost efficiency.
    Specifikation
    • Batten gauge 345 mm (295 - 345 mm) Minimum roof pitch 17.5°. Tile dimensions 420 x 330 mm. Coverage 300 mm +/- 1mm. Units per m² 9.7 - 11.3. Weight per m² 40.7 - 47.5 kg
    Teknisk specifikation
    • Unik ref.elabana_7780063_my
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppElabana
    • TypMonter (modell)
    • Publiceringsdatum2024-05-20
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)330
    • Djup (mm)26
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iMalaysia
    • Vikt netto (kg)4.2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_35_93_96_21
    • Uniclass 2015 beskrivningConcrete tiles
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Asien
    Malaysia