Frankfurter
Frankfurter
Frankfurter
    Monier

    Frankfurter

    If you want to give your home a special accent with a Romanesque or Southern European style, then the Frankfurter is the right choice for your roof. This means you are choosing a high-quality roof tile! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Size: 420 x 330 mm Batten Gauge: 312-345 mm Cover width: 300 mm Minimum Roof pitch 17.5 degrees. For more details follow links to Technical description.
    Teknisk specifikation
    • Unik ref.frankfurter_7780070_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppFrankfurter
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)330
    • Djup (mm)68
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.4
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_17
    • Uniclass 2015 beskrivningConcrete interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna