Grote Romaanse
Grote Romaanse
Grote Romaanse
    Monier

    Grote Romaanse

    The first thing you notice about the Great Romanesque is the pronounced strong profiled, giving the tiles something lively, imaginative, unmistakably stately. The Large Romanesque creates a beautiful, surprising vertical line of the roof surface! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 285 - 295 mm. Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 344 x 256 mm. Coverage 205 mm +/- 1mm. Units per m2 of 16.5 – 17.1. Weight per m2 47.9 – 49.6kg
    Teknisk specifikation
    • Unik ref.grote-romaanse_7770149_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppGrote Romaanse
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)344
    • Bredd (mm)256
    • Djup (mm)82
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.9
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna