Horizon
Horizon
Horizon
Horizon
    Monier

    Horizon

    New: the concrete roof tile that has such an ultra-sleek design that a roof optically forms almost one seamless surface. This makes the Innoslate the most elegant and aesthetic finish available, a gift for any modern architect. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 305 mm (280 - 305 mm). Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 380 x 230 mm. Coverage 200 mm +/- 1mm. Units per m2 of 164 - 17,9. Weight per m2 ± 49,7 kg
    Teknisk specifikation
    • Unik ref.horizon_7780001_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppHorizon
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)380
    • Bredd (mm)230
    • Djup (mm)30
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.9
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna