Kruispan
Kruispan
Kruispan
    Monier

    Kruispan

    There are buildings that require creativity. Such a property is an ideal combination with the Kruispan. This tile fits both classical and modern construction. The Kruispan is placed in broken bond, giving a unique look that really attracts attention. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 245 mm (239-245). Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 287 x 224 mm. Coverage 199 mm +/- 1 mm. Units per m2 of 20,5 - 21.Weight per m2 ± 43,6 kg
    Teknisk specifikation
    • Unik ref.kruispan_7770113_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppKruispan
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)287
    • Bredd (mm)224
    • Djup (mm)60
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.1
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_12
    • Uniclass 2015 beskrivningClay interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna