Legacy Mineral Roof System
Legacy Mineral Roof System
    Monier

    Legacy Mineral Roof System

    Monier Legacy Mineral roof tiles is a modern, minimalist and exclusive tile profile with modern and vibrant colours that are perfect for modern architectural designs.
    Specifikation
    • Batten gauge 330 mm (310 - 330 mm) Minimum roof pitch 25°. Tile dimensions 420 x 330 mm. Coverage 300 mm +/- 1mm. Units per m² 10-1 - 10.8. Weight per m² 56.6 - 60.5 kg
    Teknisk specifikation
    • Unik ref.legacy-mineral_7780059_my
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppLegacy Mineral
    • TypMonter (modell)
    • Publiceringsdatum2024-05-20
    • Edition nummer1
    • Höjd (mm)330
    • Bredd (mm)420
    • Djup (mm)25
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iMalaysia
    • Vikt netto (kg)5.6
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_17
    • Uniclass 2015 beskrivningConcrete interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Asien
    Malaysia