Low Pitch System
Low Pitch System
Low Pitch System
    Monier

    Low Pitch System

    Our Low Pitch System offers a reliable solution for roof pitches between 7 -15 degrees For Instruction videos on how to apply the Monier Revit files, go to “Links” and “Instruction video”
    Specifikation
    • Batten guage 375 mm (Variable 365 - 375 mm ) Minimum Roof pitch 15° For roof pitches 7° - 15° consult with the department Dakservice or ask our sales contact Tile dimensions (L x W) 480 x 365 mm Average coverage 330 mm +/- 1 mm Units per m2 of 8,1 - 8,3 Weight per m2 ± 41,8 kg To create a roof specification go to http://www.monier.nl/services-downloads/bestekservice.html Here you have the possibility to create your building specification text.
    Teknisk specifikation
    • Unik ref.low-pitch-system_7780011_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppLow Pitch System
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)480
    • Bredd (mm)365
    • Djup (mm)81
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)5.1
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna