Maizières
Maizières
Maizières
Maizières
Maizières
Maizières
Maizières
    Monier

    Maizières

    High relief contour. 

    Best waterproofing in its category: suitable for shallow pitches.
    High gauge variability: 7,5 cm of longitudinal tolerance.
    Large economic format.
    Self-ventilated tile.

    Specifikation
    • Type : High relief contour clay tile. Double interlocking, double overlap with variable gauge.

      Number of tiles per m2: ≈ 9,5 à 11,9
      Variable gauge : from 30 to 37,5 cm
      Useful width : 28 cm
      Linear metre of batten/m2 : from 2,7 to 3,3 ml
      Drain ventilation section : 50 cm2/ml
      Tile profile category : Category G1
      Unit weight : ≈ 4,4 kg
      Weight per m2 : 41,8 to 52,4 kg
      Number of tiles per pallet : 240
      Pallet weight : 1056 kg
      Production site : Signy-L’Abbaye plant
      Installation : Laid with butt joints from right to left
      Product standard : NF EN 1304
      Regulatory standard : NF P 31-202 [DTU 40.21]
      Minimum roof pitch (Zone 1, protected site with under-roof, roof slope < 6.5 lm horizontal projection: 19 %/ 10°76’

    Teknisk specifikation
    • Unik ref.maizieres_7770154_fr
    • ProduktfamiljToitures en pente
    • ProduktgruppMaizieres
    • TypMonter (modell)
    • Publiceringsdatum2020-08-27
    • Edition nummer1
    • Höjd (mm)467
    • Bredd (mm)326
    • Djup (mm)60
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.4
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles
    • CSI UniFormat II KodB30
    • CSI UniFormat II TitelROOFING

    Region tillgänglighet

    Europa
    Frankrike