Nobilee
Nobilee
Nobilee
Nobilee
Nobilee
Nobilee
    Monier

    Nobilee

    Flat appearance.
    The perfect combination of traditional and modern.
    Thinnest nose in its category.
    Hidden interlocking.
    Appearance 20 per m2.
    Stable installation thanks to its 2 large nibs.

    Specifikation
    • Type: Flat concrete sliding tile (Mineral) with longitudinal interlocking.
      Number of tiles per m2: from 9.6 to 11.3 depending on gauge.
      Unit weight: ≈ 4.6 kg.
      Weight per m2: from 44 to 52 kg.
      Overall length: ≈ 42 cm.
      Overall width: ≈ 33 cm.
      Useful width: from 29.9 to 30.1 cm.
      Gauge (depending on slope): from 29.5 to 34.5 cm.
      Minimum slope (Protected site with under-roof): 40% / 22°.
      Longitudinal fitting tolerance: Sliding.
      Transversal fitting tolerance: ± 0.1 cm.
      Linear metre of batten/m2: from 2.9 to 3.4 ml.
      Laying: Laid with staggered joints from right to left.
      Product standard: NF EN 490.
      Application standard: NF P 31-205 [DTU 40.241].
      Tile profile category: Category G0.
      Number of tiles per pallet: 140.
      Weight per pallet: 650 kg.
      Production site: Verberie plant.

    Teknisk specifikation
    • Unik ref.nobilee_7770130_fr
    • ProduktfamiljToitures en pente
    • ProduktgruppNobilee
    • TypMonter (modell)
    • Publiceringsdatum2019-12-16
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)330
    • Djup (mm)40
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.6
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles
    • CSI UniFormat II KodB30
    • CSI UniFormat II TitelROOFING

    Region tillgänglighet

    Europa
    Frankrike