Nordica Roof System
Nordica Roof System
Nordica Roof System
    Monier

    Nordica Roof System

    Monier Nordica Roof System brings a totally new roofscape to Malaysia with its rounded wave design - an inspiration from Nordic and Baltic regions.
    Specifikation
    • Nordica Roof System Batten gauge 345 mm (295 - 345 mm). Minimum Roof pitch 17.5°. Dimensions (L x W) 420 x 300 mm. Coverage 300 mm +/- 1mm. Weight per m² ± 47.5 kg
    Teknisk specifikation
    • Unik ref.nordica_7780062_my
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppNordica
    • TypMonter (modell)
    • Publiceringsdatum2024-05-20
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)330
    • Djup (mm)25
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iMalaysia
    • Vikt netto (kg)4.2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_35_93_96_21
    • Uniclass 2015 beskrivningConcrete tiles
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Asien
    Malaysia