Oude Holle
Oude Holle
Oude Holle
Oude Holle
    Monier

    Oude Holle

    The Oude Holle is our original model. Countless Dutch roofs are covered with this pan tile. This is how the Oude Holle protects our homes for centuries. With this, this characteristic pan has left its mark on our street scene. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 304 – 306mm. Minimum Roof pitch 25°. For roof pitches 15° - 25° consult with the Dakservice or sales contact. Dimensions (L x W) 343x 242 mm. Coverage 202 mm +/- 1 mm Units per m2 of 16.2 – 16.3. Weight per m2 35.6 – 35.9 kg
    Teknisk specifikation
    • Unik ref.oude-holle_7770107_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppOude Holle
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)343
    • Bredd (mm)242
    • Djup (mm)78
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna