OVH 200
OVH 200
OVH 200
    Monier

    OVH 200

    The name OVH stands for Re-Improved Hollow. This pan is a logical continuation of the authentic Oude Holle, which has covered our Dutch roofs for centuries. The OVH 200 is a beautiful, classic roof tile that you can rely on for years! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 308 mm (306 - 308). Minimum Roof pitch 25°For roof pitches 15° - 25° consult with the Dakservice or sales contact. Dimensions (L x W) 371 x 263 mm. Coverage 200 mm +/- 1 mm Units per m2 of 16,2 - 16,3. Weight per m2 ± 45,6 kg
    Teknisk specifikation
    • Unik ref.ovh200_7770105_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppOVH 200
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)371
    • Bredd (mm)263
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.8
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna