OVH 206
OVH 206
OVH 206
    Monier

    OVH 206

    A classic, pure Dutch roof. The OVH 206 tile is one of our most traditional models. It has been used for over a century on roofs. This beautiful classic tile you can trust for years. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 315 mm (311 - 315 mm). Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 372 x 268 mm. Coverage 206 mm +/- 1mm. Units per m2 of 15,4 - 15,6. Weight per m2 ± 38,8 kg
    Teknisk specifikation
    • Unik ref.ovh206_7770104_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppOVH 206
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)372
    • Bredd (mm)268
    • Djup (mm)78
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)2.5
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_12
    • Uniclass 2015 beskrivningClay interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna