Perspective Mineral Roof System
Perspective Mineral Roof System
    Monier

    Perspective Mineral Roof System

    Monier Perspective Mineral combines ultra modern geometrical shape that is dimensionally consistent and suitable for unconventional 15° pitch roofs, along with trendy and modern colours to best suit your preferred roof styles.
    Specifikation
    • Batten gauge 345 mm (295 - 345 mm) Minimum roof pitch 15°. Tile dimensions 420 x 330 mm. Coverage 300 mm +/- 1mm. Units per m² 9.7 - 11.3. Weight per m² 43.6 - 50.9 kg
    Teknisk specifikation
    • Unik ref.perspective-mineral_7780060_my
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppPerspective Mineral
    • TypMonter (modell)
    • Publiceringsdatum2024-05-20
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)330
    • Djup (mm)25
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iMalaysia
    • Vikt netto (kg)4.5
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_17
    • Uniclass 2015 beskrivningConcrete interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Asien
    Malaysia