Perspective
Perspective
Perspective
Perspective
Perspective
Perspective
Perspective
    Monier

    Perspective

    Low profile.
    Perspective raises the standard.
    Contemporary profile.
    Shaped and rounded nose.
    Sliding tile allowing variation in the gauge.
    Increased waterproofing thanks to raised interlocking.

    Specifikation
    • Type: Concrete sliding tile (Mineral) with double longitudinal interlocking.
      Number of tiles per m²: from 9.6 to 11.3 depending on gauge.
      Unit weight: ≈ 4.6 kg.
      Weight per m²: from 44.2 to 52 kg.
      Overall length: ≈ 42 cm.
      Overall width: ≈ 33 cm.
      Useful width: ≈ 30 cm.
      Gauge (depending on slope): from 29.5 to 34.5 cm.
      Minimum slope (Protected site with under-roof): 25% / 14°04’.
      Longitudinal fitting tolerance: Sliding.
      Transversal fitting tolerance: ± 0.1 cm.
      Linear metre of batten/m2: from 2.9 to 3.4 ml.
      Laying: Laid with staggered joints from right to left.
      Product standard: NF EN 490.
      Application standard: NF P 31-207 [DTU 40.24].
      Technical Advice No.5/11 - 2243 V1 of February 2012.
      Tile profile category: Category G1.
      Number of tiles per pallet: 160.
      Weight per pallet: 740 kg.
      Production sites: Saint-Nabord and Aiguillon plants.

    Teknisk specifikation
    • Unik ref.perspective_7770129_fr
    • ProduktfamiljToitures en pente
    • ProduktgruppPerspective
    • TypMonter (modell)
    • Publiceringsdatum2020-02-06
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)330
    • Djup (mm)60
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.6
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles
    • CSI UniFormat II KodB30
    • CSI UniFormat II TitelROOFING

    Region tillgänglighet

    Europa
    Frankrike