Plein Ciel
Plein Ciel
Plein Ciel
Plein Ciel
Plein Ciel
Plein Ciel
Plein Ciel
Plein Ciel
Plein Ciel
    Monier

    Plein Ciel

    High contour.
    The best example of Plein Ciel.
    Sliding tile allowing variation in the gauge.
    Increased waterproofing thanks to its raised interlocking.
    South of France profile.
    Shaped and rounded nose.
    Mountain Class tile.

    Specifikation
    • Type: Concrete sliding tile (Mineral) with double longitudinal interlocking.
      Number of tiles per m²: from 9.6 to 10.6 depending on gauge.
      Unit weight: ≈ 4.2 kg.
      Weight per m²: from 40.3 to 44.5 kg.
      Overall length: ≈ 42 cm.
      Overall width: ≈ 33.2 cm.
      Useful width: from 28.8 to 30.2 cm.
      Gauge (depending on slope): from 31.5 to 34.5 cm.
      Minimum slope (Protected site with under-roof): 25% / 14°.
      Longitudinal fitting tolerance: Sliding.
      Transversal fitting tolerance: 0.2 cm.
      Linear metre of batten/m2: from 2.9 to 3.2 ml.
      Laying: Laid with straight joints or with staggered joints from right to left.
      Product standard: NF EN 490.
      Application standard: NF P 31-207 [DTU 40.24].
      Technical Advice No. 5.1/12 - 2271 V1 of March 2012.
      Tile profile category: Category G2.
      Number of tiles per pallet: 160. Weight per pallet: 680 kg.
      Production site: Aiguillon plant.
      Mountain class: Conforms with standard NF P31-313, up to altitude of 2,000 m.

    Teknisk specifikation
    • Unik ref.plein-ciel_7770123_fr
    • ProduktfamiljToitures en pente
    • ProduktgruppPlein Ciel
    • TypMonter (modell)
    • Publiceringsdatum2019-12-11
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)332
    • Djup (mm)77
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles
    • CSI UniFormat II KodB30
    • CSI UniFormat II TitelROOFING

    Region tillgänglighet

    Europa
    Frankrike