Postel Orage
Postel Orage
Postel Orage
    Monier

    Postel Orage

    The Postel Orage is the ideal mix between a classic design and modern technology. It is ideal for classic, but also for modern architectural styles, with excellent functional properties. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 237 – 250mm. Minimum Roof pitch 22°For roof pitches 15° - 22° consult with the Dakservice or sales contact. Dimensions (L x W) 315 x 230 mm. Coverage 200 mm +/- 1 mm Units per m2 of 20.1 – 21.2. Weight per m2 40.0 - 42.2 kg
    Teknisk specifikation
    • Unik ref.postel-orage_7770108_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppPostel Orage
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)315
    • Bredd (mm)230
    • Djup (mm)65
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna