Rubin 11V
Rubin 11V
Rubin 11V
Rubin 11V
    Monier

    Rubin 11V

    The Rubin 11V’s form mimics the nostalgic look of the VH and the OVH, only larger in size. The Rubin 11V combines classic design with innovative modern technology. The roof tile is particularly suitable for renovation of old roofs with a new roof covering. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 373 (338 - 373 mm). Minimum Roof pitch 16°. For roof pitches 15-16° consult with the Dakservice or sales contact. Dimensions (L x W) 443 x 280 mm. Coverage 233 mm +/- 1mm. Units per m2 of 11,5 - 12,7. Weight per m2 ± 41.1 kg
    Teknisk specifikation
    • Unik ref.rubin-11v_7780004_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppRubin 11V
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)443
    • Bredd (mm)280
    • Djup (mm)75
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)3.4
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_12
    • Uniclass 2015 beskrivningClay interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna