Signy Finnez
Signy Finnez
Signy Finnez
Signy Finnez
    Monier

    Signy Finnez

    The freedom to choose, we offer you with the model Signy-Finnez. Totally at home on a classic house, but also perfectly in place on modern homes. The roof tile in matte anthracite gives a creative twist. Then take a look at the shade of red rustic! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 300 - 370 mm. Minimum Roof pitch 22°. For roof pitches 15-22° consult with the Dakservice or sales contact. Dimensions (L x W) 480 x 326mm. Coverage 280mm +/- 1mm. Units per m2 of 9.7– 11.9. Weight per m2 47.5 – 58.3kg
    Teknisk specifikation
    • Unik ref.signy-finnez_7770102_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppSigny Finnez
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)483
    • Bredd (mm)329
    • Djup (mm)61
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.9
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna