Sneldek Star
Sneldek Star
Sneldek Star
    Monier

    Sneldek Star

    Roof tiles with a Star finish are truly the stars of the roof. The Star top layer is provided with a fine micro mortar. Application is done under high pressure, which creates a higher density of the top layer. This gives the roof tile an increased quality. The Star roof tile is extra strong, which reduces the risk of breakage and failure during processing. The smooth surface gives the Sneldek Star increased resistance to dirt, algae and moss. This way, the roof tiles retain their color and beautiful appearance for longer! For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Size: 420 x 332 mm Batten Gauge: 312-345 mm Cover width: 300 mm Minimum Roof pitch 17,5 degrees. For roof pitches 15-17,5 degrees consult with the Dakservice or sales contact. For more details follow links to Technical description.
    Teknisk specifikation
    • Unik ref.sneldek-star_7780068_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppSneldek Star
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    Relaterad
    • HuvudmaterialBetong
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_17
    • Uniclass 2015 beskrivningConcrete interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 16
    • CSI MasterFormat 2014 TitelConcrete Roof Tiles
    • OmniClass nummer23-13 39 17 13
    • OmniClass TitelConcrete Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna