Tuile Du Nord
Tuile Du Nord
Tuile Du Nord
Tuile Du Nord
    Monier

    Tuile Du Nord

    Pure nostalgia, that's the Tuile du Nord. A small, flat roof tile with a round nose. The Tuile du Nord is a pan that is at home in every market. You can just as easily put it on a modern home as on a historic building. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 223 - 231 mm. Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 281 x 214 mm. Coverage 189 mm +/- 1mm. Units per m2 of 22.9 – 23.7. Weight per m2 41.2 – 42.7kg
    Teknisk specifikation
    • Unik ref.tuile-du-nord_7770110_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppTuile du Nord
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)281
    • Bredd (mm)214
    • Djup (mm)67
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)1.8
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna