Tuile Plat
Tuile Plat
Tuile Plat
    Monier

    Tuile Plat

    Due to its modern design, the Tuile Plat is a roof tile that fits mainly new construction. New construction that stands out for its clean lines and contemporary design. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 340 - 395 mm. Minimum Roof pitch 30°. For roof pitches 15-30° consult with the Dakservice or sales contact. Dimensions (L x W) 470 x 280 mm. Coverage 240 mm +/- 1mm. Units per m2 of 10.5 – 12.3. Weight per m2 46.2 – 54.1kg
    Teknisk specifikation
    • Unik ref.tuile-plat_7770101_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppTuile Plat
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)470
    • Bredd (mm)280
    • Djup (mm)65
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)4.4
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna