VH-Variabel
VH-Variabel
VH-Variabel
    Monier

    VH-Variabel

    The VH Variabel is the Improved Hollow. A pan that has been doing well for years. This is partly due to the modest, stylish appearance. With its slight undulation, the VH-Variabel is ideal for creating a beautiful and familiar roof image. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Batten gauge 300 mm (288 - 300 mm). Minimum Roof pitch 25°. For roof pitches 15-25° consult with the Dakservice or sales contact. Dimensions (L x W) 361 x 256 mm. Coverage 220 mm +/- 1mm. Units per m2 of 15,2 - 15,8. Weight per m2 ± 40,3 kg
    Teknisk specifikation
    • Unik ref.vh-variabel_7770099_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppVH Variabel
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)361
    • Bredd (mm)258
    • Djup (mm)82
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)3.2
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodPr_25_93_72_12
    • Uniclass 2015 beskrivningClay interlocking tiles
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna