Vlakke Mulden
Vlakke Mulden
Vlakke Mulden
    Monier

    Vlakke Mulden

    The Vlakke Mulden is a tile that has been doing well for years. It has been protecting countless houses against wind and weather for many decades. It is a popular tile and that is due to the reliability and security that it offers. For Instructional videos for applying the Monier Revit file, go to “Links” and “Instructional video”.
    Specifikation
    • Size: 420 x 242 mm Batten Gauge: 338-350 mm Cover width: 205 mm Minimum Roof pitch 25 degrees. For more details follow links to Technical description.
    Teknisk specifikation
    • Unik ref.vlakke-mulden_7780005_nl
    • ProduktfamiljPitched Roof Tile System
    • ProduktgruppVlakke Mulden
    • TypMonter (modell)
    • Publiceringsdatum2024-06-20
    • Edition nummer1
    • Höjd (mm)420
    • Bredd (mm)242
    Relaterad
    • HuvudmaterialKeramik
    • Tillverkad iFrankrike
    • Vikt netto (kg)3.1
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • Uniclass 2015 kodEF_30_10
    • Uniclass 2015 beskrivningRoofs
    • CSI MasterFormat 2014 Kod07 32 13
    • CSI MasterFormat 2014 TitelClay Roof Tiles
    • OmniClass nummer23-13 39 17 11
    • OmniClass TitelClay Roof Tiles

    Region tillgänglighet

    Europa
    Nederländerna