VERSA-RIM®, VERSA-STRAND® and Boise OSB Rimboard
VERSA-RIM®, VERSA-STRAND® and Boise OSB Rimboard
VERSA-RIM®, VERSA-STRAND® and Boise OSB Rimboard

    VERSA-RIM®, VERSA-STRAND® and Boise OSB Rimboard

    VERSA-RIM®, VERSA-STRAND® and Boise OSB rimboards are one-step rim boards designed specifically for the Simple Framing System®. These rimboards come in depths that match BCI® Joists and long lengths.
  • Construction time is reduced. No special backing is required for siding or deck attachment. Manufactured to achieve maximum nailing values, Boise Rimboard can handle seismic and high wind loads. These products are available nationally.

    • Exact Depth - No need to rip material at the site, saving time and labor
    • Dimensional Stability - Reduces inspection time and rejects
    • Vertical Load Transfer - Eliminates squash blocks and complicated framing details
    • Depths Match BCI® Joists - Part of the SIMPLE FRAMING SYSTEM®
    Teknisk specifikation
    • Unik ref.boise03
    • ProduktfamiljLaminated Rigid Profiles
    • ProduktgruppBOISE Rimboard
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2010-02-03
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriKonstruktion - Balkar & Överliggare
    • IFC klassificeringKonstruktionselement
    • UNSPSC namnWood beams
    • UNSPSC kod30103601
    • Uniclass 2015 kodPr_20_76_88_49
    • Uniclass 2015 beskrivningLaminated veneer lumber (LVL) sections
    • CSI MasterFormat 2014 Kod06 17 13
    • CSI MasterFormat 2014 TitelLaminated Veneer Lumber
    • OmniClass nummer23-13 35 19 15 17
    • OmniClass TitelEngineered Wood Products
    • CSI UniFormat II KodC10
    • CSI UniFormat II TitelINTERIOR CONSTRUCTION

    Region tillgänglighet

    Nordamerika
    Kanada
    USA