BougeRV Level 2 EV Charger Cable (240V, 32A, 25FT) Portable
BougeRV

BougeRV Level 2 EV Charger Cable (240V, 32A, 25FT) Portable

  • This level 2 EV charging cable will offer you up to 5x the charging speed in comparison to your cars original charger. Boosting 240-Volt and up to 32 Amp, it provides a rapid charging rate of 7.2kw/hour, which equates to approximately 23 miles per hour of charge.
  • Utilizing the standard J1772 charging protocol, this EV charger cable cable is compatible with major electric vehicles with J1772 plug such as BMW, Chevy Volt, Nissan Leaf, Fiat, Ford Fusion, Toyota Prius Prime, Chrysler Pacifica Hybrid, Mitsubishi and more.
  • The EV charging cable is rugged and robust, equipped with over-voltage, overheat and over-current protection. The indicating light on the charging station helps to show the various stages of charging and to warn of possible errors.
  • Compact and durable, it is the perfect charging cable for home use. 25 ft. flexible cord is long enough for most driveways or garages.

As Featured on Amazon.com

Specifikation
  • BougeRV level 2 EV charger cable work well with:

    • Nissan LEAF
    • BMW i series
    • Chevy Volt
    • Chevy Bolt
    • Fiat 500e
    • Ford C-Max Energi
    • Ford Focus Electric
    • Ford Fusion Energi
    • and more.
Teknisk specifikation
  • Unik ref.BougeRV-Level-2-EV-Charger-Cable-240V-32A-25FT-Portable
  • ProduktfamiljElectric Vehicle
  • ProduktgruppCharger
  • TypDokumentation (info)
  • Publiceringsdatum2019-02-07
  • Edition nummer1
Relaterad
  • Designad iUSA
Klassificering
  • BIMobject-kategoriElektricitet - Solpaneler
  • UNSPSC namnElectrical wire
  • UNSPSC kod261215
  • CSI MasterFormat 2014 Kod26 00 00
  • CSI MasterFormat 2014 TitelElectrical
  • OmniClass nummer23-35 21 00
  • OmniClass TitelBattery Chargers

Region tillgänglighet

Nordamerika
USA