Brizo 65050LF Sotria Single Handle Single Hole Lavatory Faucet
Brizo USA

Brizo 65050LF Sotria Single Handle Single Hole Lavatory Faucet

  • W 3 3/4" x H 5 5/8" x D 4 7/8".
  • Faucet Installation Type: Single Hole, Deck Mounted - Faucet Style: Modern/Contemporary - Faucet Finish: Chrome, Black, Polished Nickel - Overall Height: 5 5/8 in.
  • Overall Width: 3 3/4 in - Spout Reach: 4 7/8 in - Spout Height: 4 1/2 in - Faucet Material: Brass - Faucet Holes: 1 Hole Faucets - Faucet Handles: 1 Handle Faucet.
  • Handle Material: Metal - Drain Assembly Included: Yes - Supply Lines Included: Yes - WaterSense Certified: Yes - Low Lead Compliant: Yes - Eco-Friendly : Yes - ADA Compliant: Yes.
  • Faucet Valve Type: Ceramic Disc - Faucet Water Flow Rate: 1.5 GPM - Warranty: 5 Year Limited Warranty - Faucet Features: Includes Drain Assembly, Includes Supply Lines, WaterSense Certified, Low Lead Compliant, ADA Compliant, Eco-Friendly.


Specifikation
  • Technical Details

    Part Number: 65050LF-PC
    Item Weight: 3.6 pounds
    Product Dimensions: 16 x 7 x 5 inches

Teknisk specifikation
  • Unik ref.Brizo-65050LF-Sotria-Single-Handle-Single-Hole-Lavatory-Faucet
  • ProduktfamiljFaucet
  • ProduktgruppLavatory
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-02-20
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass nummer23-31 11 00
  • OmniClass TitelFaucets

Region tillgänglighet

Nordamerika
USA