Brizo 65330LF Virage Widespread Lavatory Faucet
Brizo USA

Brizo 65330LF Virage Widespread Lavatory Faucet

  • Two handle lavatory faucet for concealed mounting on 3 hole applications.
  • Accommodates up to 3" deck thickness.
  • Metal drain with pop-up type fitting with plated flange and stopper.
  • 5 9/16" (141 mm) long, 7 27/32" (199 mm) high rigid spout.


Specifikation
  • Technical Details

    Part Number: 65330LF-PC
    Item Weight: 7.67 pounds
    Product Dimensions: 17 x 10.5 x 3 inches
    Size: .375
    Color: Chrome
    Style: Modern
    Finish: Chrome
    Material: Brass
    Item Package Quantity: 1
    Water Consumption: 1.5 GPM
    Spout Height: 4.875 inches
    Spout Reach: 5.5625 inches
    Handle/Lever Placement: wide-spread
    Number of Handles: 2
    Certification: Watersense

Teknisk specifikation
  • Unik ref.Brizo-65330LF-Virage-Widespread-Lavatory-Faucet
  • ProduktfamiljFaucet
  • ProduktgruppLavatory
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-02-20
  • Edition nummer1
Relaterad
  • HuvudmaterialMässing
  • Designad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • UNSPSC namnPlumbing fixtures
  • UNSPSC kod3018
  • CSI MasterFormat 2014 Kod22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass nummer23-31 11 00
  • OmniClass TitelFaucets

Region tillgänglighet

Nordamerika
USA