15mm x 3/4" Chrome WRAS Washing Machine Valve - Straight 36379
Brymec

15mm x 3/4" Chrome WRAS Washing Machine Valve - Straight 36379

15mm x 3/4" Chrome WRAS Washing Machine Valve - Straight

  • 15mm Compression pipe connection
  • 3/4" male threaded connection for appliances
  • Complete with plastic 1/4 turn handle in red & blue
  • Ball valve


    Specifikation
    • Pipe Size: 15mm

      Body Material: HPb59-T

      Handle Material: Plastic

      Notes: For further information please contact Brymec Technical Dept.

      Type: Appliance Isolation Valve

      Maximum Working Pressure: PN10

      Operating Temperature Range: -10 ~ +85 degC

      Valves are manufactured to BS6675

      Compression connections comply with EN1254-2

      Male thread connection complies with ISO228

      WRAS approved

    Teknisk specifikation
    • Unik ref.15mm_Chrome_WRAS_Washing_Machine_Valve_Straight
    • ProduktfamiljVNB - Valves & Brassware
    • ProduktgruppLBV - Lever Ball Valves
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-07-16
    • Edition nummer1
    Relaterad
    • HuvudmaterialMässingsgods
    • Sekundärt materialMetall
    • Designad iStorbritannien
    • Tillverkad iKina
    Klassificering
    • BIMobject-kategoriRörläggning - Ventiler
    • IFC klassificeringVentil
    • Uniclass 2015 kodPr_65_54_95_06
    • Uniclass 2015 beskrivningBall valves
    • CSI MasterFormat 2014 Kod40 05 63
    • CSI MasterFormat 2014 TitelBall Valves
    • OmniClass nummer23-27 31 15
    • OmniClass TitelBall Valves

    Region tillgänglighet

    Europa
    Irland
    Storbritannien