Lever Ball Valve F x F - 1/4", 3/8" 30714, 30720
Brymec

Lever Ball Valve F x F - 1/4", 3/8" 30714, 30720

1/4 Turn Lever Ball Valve F x F - 1/4", 3/8" Red & Blue Handle

  • Lever handle operated isolating valves with threaded ends for steel pipework
  • Full bore, bi-directional flow

Specifikation
  • Pipe Size: 1/4", 3/8"

    Body Material: HPb59-T

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -20 ~ +120 degC

    Valves are manufactured in accordance with EN13828

    Female Thread connections are manufactured in accordance with ISO228

    WRAS approved

    Full Bore

Teknisk specifikation
  • Unik ref.30714_30720_Lever_Ball_Valve_F_x_F
  • ProduktfamiljVNB - Valves & Brassware
  • ProduktgruppLBV - Lever Ball Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-01-21
  • Edition nummer1
Länkar
Relaterad
  • HuvudmaterialMässingsgods
  • Sekundärt materialMetall
  • Designad iStorbritannien
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • Uniclass 2015 kodPr_65_54_95_06
  • Uniclass 2015 beskrivningBall valves
  • CSI MasterFormat 2014 Kod40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass nummer23-27 31 15
  • OmniClass TitelBall Valves

Region tillgänglighet

Europa
Irland
Storbritannien