Red & Blue Butterfly Handle Ball Valve 30770, 30771, 30772
Red & Blue Butterfly Handle Ball Valve 30770, 30771, 30772
    Brymec

    Red & Blue Butterfly Handle Ball Valve 30770, 30771, 30772

    Butterfly Handle Ball Valve - 15, 22 & 28mm Red & Blue

    • Butterfly handle operated isolating valves with compression ends for copper pipework
    • Full bore, bi-directional flow

    Specifikation
    • Pipe Size: 15mm, 22mm & 28mm

      Body Material: HPb59-T

      Handle Material: Aluminum Alloy

      Notes: For further information please contact Brymec Technical Dept.

      Type: Butterfly Handle Valves

      Service Temperature: 120 degC at 5 Bar, 65 degC at 10 Bar

      Maximum Working Pressure: 25 Bar

      Operating Temperature Range: -20 ~ +100 degC

      Valves are manufactured in accordance with EN13828

      Compression connections comply with EN1254-2

      WRAS approved

      Full Bore

    Teknisk specifikation
    • Unik ref.30770_30771_30772_Red_Blue_Butterfly_Handle_Ball_Valve
    • ProduktfamiljVNB - Valves & Brassware
    • ProduktgruppLBV - Lever Ball Valves
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-07-16
    • Edition nummer1
    Relaterad
    • HuvudmaterialMässingsgods
    • Sekundärt materialMetall
    • Designad iStorbritannien
    • Tillverkad iKina
    Klassificering
    • BIMobject-kategoriRörläggning - Ventiler
    • IFC klassificeringVentil
    • Uniclass 2015 kodPr_65_54_95_08
    • Uniclass 2015 beskrivningButterfly valves
    • CSI MasterFormat 2014 Kod40 05 64
    • CSI MasterFormat 2014 TitelButterfly Valves
    • OmniClass nummer23-27 31 17
    • OmniClass TitelButterfly Valves

    Region tillgänglighet

    Europa
    Irland
    Storbritannien