Brass Single Check Valve 30780, 30781
Brymec

Brass Single Check Valve 30780, 30781

Chrome Double Check Valve

  • Brass body with Compression Ends for copper pipework systems
  • Available in 15 & 22mm

Specifikation
  • Pipe Size: 15mm, 22mm

    Body Material: HPb59-T

    Notes: For further information please contact Brymec Technical Dept.

    Type: Check valve

    Maximum Working Pressure: PN10

    Operating Temperature Range: -10 ~ +85 degC

    Valves manufactured to BS6282-1

    Compression connections comply with EN1254-2

Teknisk specifikation
  • Unik ref.30780_30781_Brass_Single_Check_Valve
  • ProduktfamiljVNB - Valves & Brassware
  • ProduktgruppNRV Non Return & Check Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-12-19
  • Edition nummer1
Relaterad
  • HuvudmaterialMässingsgods
  • Sekundärt materialMetall
  • Designad iStorbritannien
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • Uniclass 2015 kodPr_65_54_40_13
  • Uniclass 2015 beskrivningCheck valves
  • OmniClass nummer23-27 31 19
  • OmniClass TitelCheck Valves

Region tillgänglighet

Europa
Irland
Storbritannien