3/4" Drain Off Cock - Heavy (Type A) WRAS 31149
Brymec

3/4" Drain Off Cock - Heavy (Type A) WRAS 31149

3/4" Drain off Cock - Heavy (Type A)

  • End of line component for drain off applications
  • 3/4" Male threaded end suitable for connection to female iron or threaded pipework sections
  • Corrugated drain end suitable for connection to 1/2" hose pipe etc
Specifikation
  • Notes: For further information please contact Brymec Technical Dept.

    Type: Drain Off Cocks

    Field of Application: Water

    Maximum Working Pressure: PN10

    Maximum Working Temperature: 70 degC, 90 degC short peak

    Operating Temperature Range: 0 ~ +70 degC

    Valves are manufactured to BS2879-2

    Sealing O-Ring Material: NBR

    Male thread connections are to ISO228

    Body Material: HPb59-T

    WRAS approved




Teknisk specifikation
  • Unik ref.31149_Drain_Off_Cock_Heavy
  • ProduktfamiljVNB - Valves & Brassware
  • ProduktgruppBRS - Brassware Accessories
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-05-02
  • Edition nummer1
Relaterad
  • HuvudmaterialMässingsgods
  • Sekundärt materialMetall
  • Designad iStorbritannien
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • Uniclass 2015 kodPr_65_54_30_23
  • Uniclass 2015 beskrivningDrain and test valves
  • CSI MasterFormat 2014 Kod40 05 89
  • CSI MasterFormat 2014 TitelValve Accessories
  • OmniClass nummer23-27 31 37
  • OmniClass TitelPlug Drain Valves

Region tillgänglighet

Europa
Irland
Storbritannien