DZR Brass Ball Valve - Compression End - 35, 42, 54 Red & Blue 38852, 38853, 38854
Brymec

DZR Brass Ball Valve - Compression End - 35, 42, 54 Red & Blue 38852, 38853, 38854

1/4 Turn DZR Lever Ball Valve - 35mm, 42mm & 54mm Red & Blue Handle

  • Lever handle operated isolating valves with compression ends for copper pipework
  • Full bore, bi-directional flow
  • DZR Brass Construction

Specifikation
  • Pipe Size: 35mm, 42mm & 54mm

    Body Material: DZR Brass

    Handle Material: Q235 & PVC

    Notes: For further information please contact Brymec Technical Dept.

    Type: Lever Handle Valves

    Maximum Working Pressure: 25 Bar

    Operating Temperature Range: -10 ~ +110 degC

    Compression connections comply with EN1254-2

    WRAS approved

    Full Bore

Teknisk specifikation
  • Unik ref.38852_38853_38854_DZR_Brass_Ball_Valve_Compression_End
  • ProduktfamiljVNB - Valves & Brassware
  • ProduktgruppLBV - Lever Ball Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-01-21
  • Edition nummer1
Relaterad
  • HuvudmaterialMässingsgods
  • Sekundärt materialMetall
  • Designad iStorbritannien
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • Uniclass 2015 kodPr_65_54_95_06
  • Uniclass 2015 beskrivningBall valves
  • CSI MasterFormat 2014 Kod40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass nummer23-27 31 15
  • OmniClass TitelBall Valves

Region tillgänglighet

Europa
Irland
Storbritannien