Fully Lugged Butterfly Valve Ductile Iron WRAS PN16 - 4"
Brymec

Fully Lugged Butterfly Valve Ductile Iron WRAS PN16 - 4"

4" Ductile Iron Fully Lugged Butterfly Valve

  • WRAS Approved
  • PN16 flange mounting
  • Stainless Steel Disc
  • EPDM liner
  • Lug pattern design, safety for high pressure application
  • O-ring stem sealing, low torque operation
  • Streamlined stainless steel disc, lower water head lost
  • ISO top flange as standard, easy to suit actuators
  • Bi-directional shut-off seat
  • Eccentric pin on the stem, protects the structure of the stem, providing safety and strength
  • Both gear operated and lever operated are available
Specifikation
    • Design standard: EN 593, BS 5155
    • Connection standard: Suitable for EN1092-2
    • Face to face standard: EN 558-1 BS 5155
    • Top flange standard: ISO5211/1
    • Testing standard: EN 12266-1
    • Body Material: Ductile Iron JS1040
    • Disc Material: Stainless Steel CF8M
    • Stem Material: Stainless Steel SS410
    • Seat Material: EPDM
    • O-Ring Material: EPDM

     Notes: For further information please contact Brymec Technical Dept.

Teknisk specifikation
  • Unik ref.38945_Fully_Lugged_Butterfly_Valve_Ductile_Iron_WRAS_PN16
  • ProduktfamiljVNB - Valves & Brassware
  • ProduktgruppCIV - Fully Lugged Butterfly
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-06-10
  • Edition nummer1
Relaterad
  • HuvudmaterialCast iron
  • Sekundärt materialRostfritt stål
  • Designad iStorbritannien
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • UNSPSC namnButterfly lug pattern valves
  • UNSPSC kod40141619
  • Uniclass 2015 kodPr_65_54_95_08
  • Uniclass 2015 beskrivningButterfly valves
  • CSI MasterFormat 2014 Kod40 05 64
  • CSI MasterFormat 2014 TitelButterfly Valves
  • OmniClass nummer23-27 31 17 11
  • OmniClass TitelLug Pattern Butterfly Valves

Region tillgänglighet

Europa
Irland
Storbritannien