Y Pattern Strainers - FxF 36233, 36234, 36235, 36237, 36238
Brymec

Y Pattern Strainers - FxF 36233, 36234, 36235, 36237, 36238

Y Pattern Strainers - FxF 36233, 36234, 36235, 36237, 36238

  • Female threaded Brass body Y strainer with Stainless steel mesh filter
  • Filter is removable for cleaning or service inspections
  • BSP thread connections
  • WRAS Approved
Specifikation
  • Type: Y Strainer

    Field of Application: Water

    Maximum Working Pressure: PN16

    Maximum Working Temperature: 90 degC

    BSP Parallel threads to ISO 228/1

    Body Material: HPb59-T

    Washer Material: PTFE

    Filter Net Material: Stainless Steel

    WRAS approved

    Notes: For further information please contact Brymec Technical Dept.




Teknisk specifikation
  • Unik ref.Plumbing_Other_Brymec_36233_36234_36235_36236_36237_36238
  • ProduktfamiljVNB - Valves & Brassware
  • ProduktgruppSTR - Strainers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-31
  • Edition nummer1
Länkar
Relaterad
  • HuvudmaterialMässingsgods
  • Sekundärt materialMetall
  • Designad iStorbritannien
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriRörläggning - Annat
  • IFC klassificeringVentil
  • Uniclass 2015 kodPr_65_57_96_99
  • Uniclass 2015 beskrivningY-type water strainers
  • CSI MasterFormat 2014 Kod40 05 89
  • CSI MasterFormat 2014 TitelValve Accessories
  • OmniClass nummer23-27 55 29 17
  • OmniClass TitelY Strainers

Region tillgänglighet

Europa
Irland
Storbritannien