CAPATECT CARBON LINE
CAPATECT CARBON LINE

    CAPATECT CARBON LINE

    Systems for high mechanical resistence that includes special reinforcement with carbon fiber. Certified and guaranteed impact resistance. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 160 Plus or Capatect PS Dalmatiner Fassadendämmplatte 162 Green Reinforcement mortar: CarbonSpachtel or CarboNit Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
    Specifikation
    • Properties: - Insulation material: EPS/EPS with graphite - Render material: NQG silicone resin binder - Fire behaviour (EN 13501-1): B-s1/s2-d0 - Reflection index (IR) min.: 15 - Color stability according to technical sheet BFS No. 26: Class A - Group 1 - Resistance to mechanical stess: High - Resistance in environments with frost / thaw stresses: High - Resistance in marine environments: High - Resistance in polluted environments: High ETA certificates: - 05-0131 (CarbonSpachtel) - 11-0055 (CarboNit) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 160 Plus or Capatect PS Dalmatiner Fassadendämmplatte 162 Green Reinforcement mortar: CarbonSpachtel or CarboNit Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
    Teknisk specifikation
    • Unik ref.CAPAROL-ETICS-CARBON-LINE
    • ProduktfamiljInsulation
    • ProduktgruppETICS
    • TypByggmaterial
    • Publiceringsdatum2018-10-08
    • Edition nummer1
    Relaterad
    • HuvudmaterialEPS
    • Sekundärt materialMurbruk
    • Designad iItalien
    • Tillverkad iItalien
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Isolering
    • UNSPSC namnThermal insulation
    • UNSPSC kod301415
    • OmniClass nummer23-13 25 19 15
    • OmniClass TitelThermal Insulation Coatings

    Region tillgänglighet

    Europa
    Italien