CAPATECT MELDORFER LINE

CAPATECT MELDORFER LINE

System for particular aesthetic needs, with flat facing bricks cladding. Meldorfer System is the only ETA certified alternative to the render and plaster finish. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 160 Plus or Capatect PS Dalmatiner Fassadendämmplatte 162 Green Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 oppure CarbonSpachtel Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Adhesive mortar: Meldorfer Ansatzmörtel 080/00 Cladding: Meldorfer Flachverblender 071 Joint filler: Meldorfer Fugenmörtel 081 Dowel: Capatect STR Carbon
Specifikation
  • Properties: - Insulation material: EPS/EPS with graphite - Render material: Inorganic fillers and aggregates with organic binder - Fire behaviour (EN 13501-1): B-s1/s2-d0 - Reflection index (IR) min.: - - Color stability according to technical sheet BFS No. 26: - - Resistance to mechanical stess: Medium - Resistance in environments with frost / thaw stresses: High - Resistance in marine environments: High - Resistance in polluted environments: High ETA certificates: - 12-0383 (Standard) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 160 Plus or Capatect PS Dalmatiner Fassadendämmplatte 162 Green Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 oppure CarbonSpachtel Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Adhesive mortar: Meldorfer Ansatzmörtel 080/00 Cladding: Meldorfer Flachverblender 071 Joint filler: Meldorfer Fugenmörtel 081 Dowel: Capatect STR Carbon
Teknisk specifikation
  • Unik ref.CAPAROL-ETICS-MELDORFER-LINE
  • ProduktfamiljInsulation
  • ProduktgruppETICS
  • TypByggmaterial
  • Publiceringsdatum2018-10-08
  • Edition nummer1
Relaterad
  • HuvudmaterialEPS
  • Sekundärt materialMurbruk
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Isolering
  • UNSPSC namnThermal insulation
  • UNSPSC kod301415
  • OmniClass nummer23-13 25 19 15
  • OmniClass TitelThermal Insulation Coatings

Region tillgänglighet

Europa
Italien