CAPATECT MINERA CARBON LINE

CAPATECT MINERA CARBON LINE

System for high mechanical resistance and dark colors, with organic reinforcement mortar with carbon fiber. Cerified and guaranteed mechanical resistance. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Dämmkleber 185 Insulation board: Capatect MF Fassadendämmplatte double density Reinforcement mortar: OrCa-Spachtel Reinforcement fabric: Capatect OrCa-Gewebe 653 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15-K20-K30 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon + Capatect VT90
Specifikation
  • Properties: - Insulation material: Mineral wool (MW) - Render material: NQG silicone resin binder - Fire behaviour (EN 13501-1): A2-s1-d0 - Reflection index (IR) min.: 5 - Color stability according to technical sheet BFS No. 26: Class A - Group 1 - Resistance to mechanical stess: High - Resistance in environments with frost / thaw stresses: High - Resistance in marine environments: Medium - Resistance in polluted environments: High ETA certificates: - 11-0170 (Minera Carbon) - 09-0368 (OrCa-Spachtel) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Dämmkleber 185 Insulation board: Capatect MF Fassadendämmplatte double density Reinforcement mortar: OrCa-Spachtel Reinforcement fabric: Capatect OrCa-Gewebe 653 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15-K20-K30 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon + Capatect VT90
Teknisk specifikation
  • Unik ref.CAPAROL-ETICS-MINERA-CARBON-LINE
  • ProduktfamiljInsulation
  • ProduktgruppETICS
  • TypByggmaterial
  • Publiceringsdatum2018-10-08
  • Edition nummer1
Relaterad
  • HuvudmaterialMineralull
  • Sekundärt materialMurbruk
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Isolering
  • UNSPSC namnThermal insulation
  • UNSPSC kod301415
  • OmniClass nummer23-13 25 19 15
  • OmniClass TitelThermal Insulation Coatings

Region tillgänglighet

Europa
Italien