CAPATECT MINERA LINE

CAPATECT MINERA LINE

System with mineral wool insulation panels, non-flammable, high water vapor diffusion and with high acoustic performance. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M oppure Capatect Dämmkleber 185 Insulation board: Capatect MF Fassadendämmplatte double density Reinforcement mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Klebe- und Armierungsmasse 131 SL Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon + Capatect VT90
Specifikation
  • Properties: - Insulation material: Mineral wool (MW) - Render material: NQG silicone resin binder - Fire behaviour (EN 13501-1): A2-s1-d0 - Reflection index (IR) min.: 20 - Color stability according to technical sheet BFS No. 26: Class A - Group 1 - Resistance to mechanical stess: Low - Resistance in environments with frost / thaw stresses: Medium - Resistance in marine environments: Medium - Resistance in polluted environments: Medium ETA certificates: - 12-0383 (Standard) - 08-0304 (Capatect Klebe- und Armierungsmasse 190) - 10-0436 (Special reinforcement mortar) - 08-0069 (NQG silicone resin binder) - 13-0890 (On wooden structures) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 186 M oppure Capatect Dämmkleber 185 Insulation board: Capatect MF Fassadendämmplatte double density Reinforcement mortar: Capatect Klebe- und Armierungsmasse 186 M or Capatect Klebe- und Armierungsmasse 131 SL Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect ThermoSan Fassadenputz NQT K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon + Capatect VT90
Teknisk specifikation
  • Unik ref.CAPAROL-ETICS-MINERA-LINE
  • ProduktfamiljInsulation
  • ProduktgruppETICS
  • TypByggmaterial
  • Publiceringsdatum2018-10-08
  • Edition nummer1
Relaterad
  • HuvudmaterialMineralull
  • Sekundärt materialMurbruk
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Isolering
  • UNSPSC namnThermal insulation
  • UNSPSC kod301415
  • OmniClass nummer23-13 25 19 15
  • OmniClass TitelThermal Insulation Coatings

Region tillgänglighet

Europa
Italien