CAPATECT PERIMETER LINE

CAPATECT PERIMETER LINE

Insulation system for the surfaces of buildings in contact with the ground. PERIMETER LINE system guarantees moisture protection against rising damp. System components: Adhesive mortar: Sockel Flex Carbon Insulation board: Capatect PS Perimeterdämmplatte X Reinforcement mortar: Sockel Flex Carbon Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect Putz 622 W SilaCryl K 15 or Capatect AmphiSilan-Fassadenputz K15 or Capatect ThermoSanFassadenputz LTQ K15 Paint: ThermoSan LTQ
Specifikation
  • Properties: - Insulation material: EPS-P with low capillary absorption - Render material: Silicone resin and acrylate binder/NQG silicone resin binder - Fire behaviour (EN 13501-1): - - Reflection index (IR) min.: 20 - Color stability according to technical sheet BFS No. 26: Class A/B - Group 1 - Resistance to mechanical stess: High - Resistance in environments with frost / thaw stresses: High - Resistance in marine environments: - - Resistance in polluted environments: - System components: Adhesive mortar: Sockel Flex Carbon Insulation board: Capatect PS Perimeterdämmplatte X Reinforcement mortar: Sockel Flex Carbon Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect Putz 622 W SilaCryl K 15 or Capatect AmphiSilan-Fassadenputz K15 or Capatect ThermoSanFassadenputz LTQ K15 Paint: ThermoSan LTQ
Teknisk specifikation
  • Unik ref.CAPAROL-ETICS-PERIMETER-LINE
  • ProduktfamiljInsulation
  • ProduktgruppETICS
  • TypByggmaterial
  • Publiceringsdatum2018-10-08
  • Edition nummer1
Relaterad
  • HuvudmaterialEPS
  • Sekundärt materialMurbruk
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Isolering
  • UNSPSC namnThermal insulation
  • UNSPSC kod301415
  • OmniClass nummer23-13 25 19 15
  • OmniClass TitelThermal Insulation Coatings

Region tillgänglighet

Europa
Italien