Modular Side/Down Discharge Direct Fired Heater Packaged Unit with Cooling Coil

Modular Side/Down Discharge Direct Fired Heater Packaged Unit with Cooling Coil

For Direct Fired Make-Up Air Packaged Unit (MPU) Submittal Drawings please click here.
For Direct Fired Make-Up Air Packaged Unit (MPU) Spec Sheets please click here.
For Direct Fired Make-Up Air Packaged Unit (MPU) Performance Data please click here.

The Modular Packaged Unit (MPU) is designed to be a factory packaged air conditioning and heating unit for 100% Outdoor Air (OA) applications. Units are sized to operate between 360 to 600 cfm/ton of cooling, depending on climate.

STANDARD FEATURES & BENEFITS
  • High Efficiency Nominal 14 SEER Rating Condensers
  • Integral Cooling Staged Thermostat
  • Multiple Stage cooling for lower energy usage
  • Pre-Piped and Charged Refrigeration Circuits
  • Optimized for 100% OA for kitchen use
  • Cooling requires no additional roof footprint
  • Coils and Condensers sized to comfort cool make-up air
  • R-410A Environmentally Friendly Refrigerant
  • Thermal Expansion Valves and Filter/Dryer Kits
  • External Equalization Lines for Thermal Expansion Valves
  • Hard Start Relay Kits on the Condensers
  • Condenser Disconnect Switch
  • Vacuum Tested and Leak Checked Lineset/Coils
  • Condenser Transformer Prewired
  • Thermostat Prewired and Interlocked with Heater
  • Integral Weather/Hail Guards

    Optimized for high efficiency...The modular packaged cooling unit is optimized to work in conjunction with highly efficient make-up air delivery methods, such as perimeter supply plenums. The unit can either have a down or end discharge, and can be used with both electric and gas heat. All refrigerant is environmentally friendly R-410A and condensers have a nominal SEER rating of 14 for greater efficiency.
    One benefit of this unit is the multiple cooling stages. Multiple cooling stages increase the efficiency by not using 100% of the cooling capacity when this is not needed, thus allowing lower energy usage. An internal make-up air cooling thermostat automatically energizes the first stage when cooling of the make-up air is required. The same thermostat has a built in adjustable differential to energize the second stage of cooling when required.
    The condensers are top mounted on the make-up air unit to minimize roof space requirements, and are situated for optimal airflow and serviceability.

    CERTIFICATIONS
    This product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.
  • Teknisk specifikation
    • Unik ref.captiveaire-033
    • ProduktfamiljHVAC
    • ProduktgruppModular Rooftop Air Handling Units
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2012-01-30
    • Edition nummer1
    Relaterad
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriVVS - Luftkonditionering
    • Uniclass 2015 kodSs_65_40_33_51
    • Uniclass 2015 beskrivningMechanical supply ventilation systems
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 00 00
    • OmniClass TitelHVAC Specific Products and Equipment
    • CSI UniFormat II KodD30
    • CSI UniFormat II TitelHVAC

    Region tillgänglighet

    Nordamerika
    Amerikanska Jungruöarna
    Anguilla
    Antigua och Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Caymanöarna
    Costa Rica
    Curaçao
    Dominica
    Dominikanska republiken
    El Salvador
    Grenada
    Grönland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Kanada
    Karibiska Nederländerna
    Kuba
    Martinique
    Mexiko
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Christopher och Nevis
    Saint Lucia
    Saint Vincent och Grenadinerna
    Saint-Barthélemy
    Saint-Martin
    Saint-Pierre-et-Miquelon
    Sint Maarten
    Trinidad och Tobago
    Turks och Caicos Islands
    USA