Design 301 Sectional Overhead Steel Garage Doors, 84" or 96" Height, 96", 108", 120", 192" and 216" Widths

Design 301 Sectional Overhead Steel Garage Doors, 84" or 96" Height, 96", 108", 120", 192" and 216" Widths

Steel Doors (See Also: Wood Doors, Decorative Hardware)

Our Steel Collection features five models. All doors can be enhanced with the large variety of decorative hardware we have available. We can also work with you to create your own custom design.

These doors are available in our 2-inch, steel-backed, insulated door. The sculpted edge detail on our trim and our window construction set us apart from the competition.

Windows can be added to all of our doors to allow light to enter the garage and add to the aesthetic appeal of any home. You can choose any type of glass; i.e., seeded, smoked, obscure, etc.

Each door comes complete with high-quality, heavy-duty hardware, 10-ball nylon rollers, horizontal reinforcing, torsion springs, and heavy-duty track.

Steel Specifications:

Sections: 2 inch steel back insulated

Overlay: 1/2 inch Extira is bonded to the facing with exterior adhesive and screws.

Core: 2 EPS, Polystyrene insulation.

Windows: 1/8 inch DSB (Standard) stopped and sealed in place; however, many other types of glass are available and optional.

Designs: Five basic designs are offered. All are available with windows and custom arch. (Please provide template with custom arch.) Special designs are available when detailed drawings are supplied.
Teknisk specifikation
  • Unik ref.chd-001
  • ProduktfamiljSectional Overhead Doors
  • ProduktgruppDesign 301
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2010-10-28
  • Edition nummer1
Klassificering
  • BIMobject-kategoriDörrar - industri

Region tillgänglighet

Nordamerika
USA